Browning Neoprene Wrapped Belt 95% Efficient - AA68
Part #:1087592
Catalog #:AA68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 70.1 | Belt Section: | AA |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Wrapped Belt |
| Outside Length/Diameter (in): | 71.5 in | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Outside Diameter (in): | 71.5 in |
| Construction Type: | Classic | Width (in): | 0.5 in |
| Section Size: | AA | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289263769 | Weight: | 0.54 LB |
| HTC: | 4010.34.3000 | Country of Origin: | United States of America |

