Browning Neoprene Wrapped Belt 95% Efficient - AA85
Part #:1087626
Catalog #:AA85
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | AA | Pitch Length: | 87.1 |
| Type: | Double V Gripbelt V-Belts | Material: | Neoprene |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 88.5 in | Outside Length/Diameter (in): | 88.5 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Standards met: | ARPM IP-20 | Width (in): | 0.5 in |
| Section Size: | A | Belt Series: | Classical Series - Inch |
| Reinforcing cord material: | Polyester | Number of Ribs: | 1 |
| Construction Type: | Wrapped | Height: | 0.406 |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
General Specifications
| UPC: | 662289213849 | Weight: | 0.72 LB |
| HTC: | 4010.34.3000 | Country of Origin: | Mexico |

