Browning Neoprene Wrapped Belt 95% Efficient - AA90
Part #:1087634
Catalog #:AA90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 92.1 | Belt Section: | AA |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Length/Diameter (in): | 93.5 in | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 93.5 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Belt Series: | Gripbelt | Width (in): | 0.5 in |
| Construction Type: | Classic | Section Size: | AA |
General Specifications
| UPC: | 662289113873 | Weight: | 0.72 LB |
| Packaged Length: | 11.15 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.70 IN | HTC: | 4010.34.3000 |
| Country of Origin: | United States of America |

