Browning Neoprene Wrapped Belt 95% Efficient - AA96
Part #:1087642
Catalog #:AA96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | AA |
| Pitch Length: | 98.1 | Material: | Neoprene |
| Outside Length/Diameter (in): | 99.5 in | Outside Diameter (in): | 99.5 in |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Construction Type: | Classic | Section Size: | AA |
| Width (in): | 0.5 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289243808 | Weight: | 0.82 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

