Browning Neoprene Wrapped Belt 95% Efficient - AA105
Part #:1087659
Catalog #:AA105
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | AA | Pitch Length: | 107.1 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Length/Diameter (in): | 108.5 in | Operating Temperature [Max] ºC: | 60 °C |
| Operating Temperature [Max] ºF: | 140 °F | Outside Diameter (in): | 108.5 in |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Belt Series: | Gripbelt | Width (in): | 0.5 in |
| Section Size: | AA | Construction Type: | Classic |
General Specifications
| UPC: | 662289173822 | Weight: | 0.86 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

