Browning Neoprene Wrapped Belt 95% Efficient - AA112
Part #:1087667
Catalog #:AA112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | AA | Pitch Length: | 114.1 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Length/Diameter (in): | 115.5 in | Outside Diameter (in): | 115.5 in |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Operating Temperature [Max] ºC: | 60 °C |
| Section Size: | AA | Construction Type: | Classic |
| Belt Series: | Gripbelt | Width (in): | 0.5 in |
General Specifications
| UPC: | 662289203857 | Weight: | 0.87 LB |
| Packaged Length: | 13.20 IN | Packaged Width: | 13.45 IN |
| Packaged Height: | 1.30 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

