Browning Neoprene Wrapped Belt 95% Efficient - AA128
Part #:1087683
Catalog #:AA128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 130.1 |
| Belt Section: | AA | Material: | Neoprene |
| Operating Temperature [Max] ºF: | 140 °F | Efficiency (%): | 0.95 |
| Product Type: | Wrapped Belt | Outside Length/Diameter (in): | 131.5 in |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 131.5 in |
| Section Size: | AA | Belt Series: | Gripbelt |
| Width (in): | 0.5 in | Construction Type: | Classic |
General Specifications
| UPC: | 662289253838 | Weight: | 1.04 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

