Browning Neoprene Wrapped Belt 95% Efficient - BB45
Part #:1087691
Catalog #:BB45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 47.9 |
| Belt Section: | BB | Material: | Neoprene |
| Outside Diameter (in): | 49.7 in | Outside Length/Diameter (in): | 49.7 in |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Construction Type: | Classic | Width (in): | 0.6563 in |
| Section Size: | BB | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289183869 | Weight: | 0.64 LB |
| Packaged Length: | 14.75 IN | Packaged Width: | 19.10 IN |
| Packaged Height: | 1.05 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

