Browning Neoprene Wrapped Belt 95% Efficient - BB55
Part #:1087717
Catalog #:BB55
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 57.9 | Belt Section: | BB |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 59.7 in | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 59.7 in | Efficiency (%): | 0.95 |
| Width (in): | 0.6563 in | Construction Type: | Classic |
| Belt Series: | Gripbelt | Section Size: | BB |
General Specifications
| UPC: | 662289163915 | Weight: | 0.76 LB |
| Packaged Length: | 19.45 IN | Packaged Width: | 17.35 IN |
| Packaged Height: | 1.20 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

