Browning Neoprene Wrapped Belt 95% Efficient - BB60
Part #:1087725
Catalog #:BB60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Pitch Length: | 62.9 |
| Type: | Double V Gripbelt V-Belts | Material: | Neoprene |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 64.7 in |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 64.7 in |
| Construction Type: | Wrapped | Width (in): | 0.656 in |
| Standards met: | ARPM IP-20 | Number of Ribs: | 1 |
| Reinforcing cord material: | Polyester | Belt Series: | Classical Series - Inch |
| Height: | 0.531 | Section Size: | B |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289293940 | Weight: | 0.76 LB |
| HTC: | 4010.32.3000 | Country of Origin: | Mexico |

