Browning Neoprene Wrapped Belt 95% Efficient - BB81
Part #:1087766
Catalog #:BB81
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | BB |
| Pitch Length: | 83.9 | Material: | Neoprene |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 85.7 in |
| Outside Diameter (in): | 85.7 in | Efficiency (%): | 0.95 |
| Belt Series: | Gripbelt | Construction Type: | Classic |
| Section Size: | BB | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289223954 | Weight: | 1.10 LB |
| Packaged Length: | 10.45 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.95 IN | HTC: | 4010.34.3000 |
| Country of Origin: | United States of America |

