Browning Neoprene Wrapped Belt 95% Efficient - BB85
Part #:1087774
Catalog #:BB85
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 87.9 |
| Belt Section: | BB | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Outside Diameter (in): | 89.7 in | Outside Length/Diameter (in): | 89.7 in |
| Width (in): | 0.6563 in | Construction Type: | Classic |
| Belt Series: | Gripbelt | Section Size: | BB |
General Specifications
| UPC: | 662289153985 | Weight: | 1.15 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.10 IN |
| Packaged Height: | 2.20 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

