Browning Neoprene Wrapped Belt 95% Efficient - BB93
Part #:1087790
Catalog #:BB93
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 95.9 | Belt Section: | BB |
| Type: | Double V Gripbelt V-Belts | Material: | Neoprene |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Outside Diameter (in): | 97.7 in |
| Outside Length/Diameter (in): | 97.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Belt Series: | Classical Series - Inch | Construction Type: | Wrapped |
| Reinforcing cord material: | Polyester | Width (in): | 0.656 in |
| Height: | 0.531 | Standards met: | ARPM IP-20 |
| Section Size: | B | Number of Ribs: | 1 |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
General Specifications
| UPC: | 662289133963 | Weight: | 1.20 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

