Browning Neoprene Wrapped Belt 95% Efficient - BB94
Part #:1087808
Catalog #:BB94
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 96.9 |
| Belt Section: | BB | Material: | Neoprene |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Outside Diameter (in): | 98.7 in | Outside Length/Diameter (in): | 98.7 in |
| Belt Series: | Gripbelt | Section Size: | BB |
| Construction Type: | Classic | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289263998 | Weight: | 1.27 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.05 IN |
| Packaged Height: | 1.95 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

