Browning Neoprene Wrapped Belt 95% Efficient - BB103
Part #:1087824
Catalog #:BB103
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | BB |
| Pitch Length: | 105.9 | Material: | Neoprene |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Outside Length/Diameter (in): | 107.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 107.7 in |
| Construction Type: | Classic | Band Type: | Belt with Ends Joined |
| Height: | 0.375 | Section Size: | BB |
| Belt Series: | Gripbelt | Width (in): | 0.6563 in |
| Reinforcing cord material: | Synthetic Fiber | Standards met: | MPTA IP-20;RMA |
General Specifications
| UPC: | 662289304042 | Weight: | 1.36 LB |
| Packaged Length: | 12.55 IN | Packaged Width: | 12.85 IN |
| Packaged Height: | 1.50 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

