Browning Neoprene Wrapped Belt 95% Efficient - BB105
Part #:1087832
Catalog #:BB105
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | BB |
| Pitch Length: | 107.9 | Material: | Neoprene |
| Outside Length/Diameter (in): | 109.7 in | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Outside Diameter (in): | 109.7 in | Product Type: | Wrapped Belt |
| Band Type: | Belt with Ends Joined | Construction Type: | Classic |
| Belt Series: | Gripbelt | Standards met: | MPTA IP-20;RMA |
| Section Size: | BB | Reinforcing cord material: | Synthetic Fiber |
| Height: | 0.375 | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289214075 | Weight: | 1.40 LB |
| Packaged Length: | 13.15 IN | Packaged Width: | 13.35 IN |
| Packaged Height: | 1.95 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

