Browning Neoprene Wrapped Belt 95% Efficient - BB107
Part #:1087840
Catalog #:BB107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 109.9 | Type: | Super Gripbelt V-Belts |
| Belt Section: | BB | Material: | Neoprene |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 111.7 in |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 111.7 in |
| Width (in): | 0.6563 in | Section Size: | BB |
| Belt Series: | Gripbelt | Construction Type: | Classic |
General Specifications
| UPC: | 662289114009 | Weight: | 1.46 LB |
| Packaged Length: | 12.65 IN | Packaged Width: | 13.65 IN |
| Packaged Height: | 2.05 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

