Browning Neoprene Wrapped Belt 95% Efficient - BB112
Part #:1087865
Catalog #:BB112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Pitch Length: | 114.9 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Length/Diameter (in): | 116.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Outside Diameter (in): | 116.7 in | Operating Temperature [Max] ºC: | 60 °C |
| Construction Type: | Classic | Section Size: | BB |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289174058 | Weight: | 1.44 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

