Browning Neoprene Wrapped Belt 95% Efficient - BB117
Part #:1087881
Catalog #:BB117
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 119.9 | Material: | Neoprene |
| Efficiency (%): | 0.95 | Outside Diameter (in): | 121.7 in |
| Product Type: | Wrapped Belt | Outside Length/Diameter (in): | 121.7 in |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Construction Type: | Classic | Section Size: | BB |
| Belt Series: | Gripbelt | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289124039 | Weight: | 1.48 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

