Browning Neoprene Wrapped Belt 95% Efficient - BB120
Part #:1087907
Catalog #:BB120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 122.9 |
| Belt Section: | BB | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 124.7 in |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Outside Length/Diameter (in): | 124.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Band Type: | Belt with Ends Joined | Belt Series: | Gripbelt |
| Standards met: | MPTA IP-20;RMA | Reinforcing cord material: | Synthetic Fiber |
| Width (in): | 0.6563 in | Height: | 0.375 |
| Construction Type: | Classic | Section Size: | BB |
General Specifications
| UPC: | 662289184095 | Weight: | 1.59 LB |
| Packaged Length: | 13.85 IN | Packaged Width: | 14.65 IN |
| Packaged Height: | 2.05 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

