Browning Neoprene Wrapped Belt 95% Efficient - BB123
Part #:1087915
Catalog #:BB123
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 125.9 | Type: | Super Gripbelt V-Belts |
| Belt Section: | BB | Material: | Neoprene |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 127.7 in | Efficiency (%): | 0.95 |
| Outside Diameter (in): | 127.7 in | Operating Temperature [Max] ºC: | 60 °C |
| Construction Type: | Classic | Section Size: | BB |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289234110 | Weight: | 1.62 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

