Browning Neoprene Wrapped Belt 95% Efficient - BB129
Part #:1087949
Catalog #:BB129
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 131.9 | Material: | Neoprene |
| Outside Diameter (in): | 133.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 133.7 in |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Band Type: | Belt with Ends Joined | Construction Type: | Classic |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
| Reinforcing cord material: | Synthetic Fiber | Section Size: | BB |
| Standards met: | MPTA IP-20;RMA | Height: | 0.375 |
General Specifications
| UPC: | 662289144105 | Weight: | 1.70 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

