Browning Neoprene Wrapped Belt 95% Efficient - BB136
Part #:1087956
Catalog #:BB136
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Pitch Length: | 138.9 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Outside Diameter (in): | 140.7 in | Outside Length/Diameter (in): | 140.7 in |
| Section Size: | BB | Construction Type: | Classic |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289274123 | Weight: | 1.82 LB |
| Packaged Length: | 11.05 IN | Packaged Width: | 10.65 IN |
| Packaged Height: | 2.25 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

