Browning Neoprene Wrapped Belt 95% Efficient - BB155
Part #:1087972
Catalog #:BB155
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | BB |
| Pitch Length: | 157.9 | Material: | Neoprene |
| Outside Diameter (in): | 159.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºC: | 60 °C |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 159.7 in |
| Construction Type: | Classic | Section Size: | BB |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289224180 | Weight: | 2.04 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

