Browning Neoprene Wrapped Belt 95% Efficient - BB158
Part #:1087980
Catalog #:BB158
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 160.9 | Belt Section: | BB |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Diameter (in): | 162.7 in | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 162.7 in | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Belt Series: | Gripbelt | Band Type: | Belt with Ends Joined |
| Width (in): | 0.6563 in | Height: | 0.375 |
| Standards met: | MPTA IP-20;RMA | Section Size: | BB |
| Construction Type: | Classic | Reinforcing cord material: | Synthetic Fiber |
General Specifications
| UPC: | 662289284160 | Weight: | 2.09 LB |
| Packaged Length: | 12.80 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 3.20 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

