Browning Neoprene Wrapped Belt 95% Efficient - BB190
Part #:1088020
Catalog #:BB190
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Double V Gripbelt V-Belts | Pitch Length: | 192.9 |
| Belt Section: | BB | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 194.7 in |
| Outside Diameter (in): | 194.7 in | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Height: | 0.531 | Width (in): | 0.656 in |
| Section Size: | B | Belt Series: | Classical Series - Inch |
| Standards met: | ARPM IP-20 | Reinforcing cord material: | Polyester |
| Number of Ribs: | 1 | Construction Type: | Wrapped |
| Operating Temperature Range: | -32 to +140 °F | Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 |
General Specifications
| UPC: | 662289304271 | Weight: | 2.61 LB |
| Packaged Length: | 14.35 IN | Packaged Width: | 15.35 IN |
| Packaged Height: | 2.45 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

