Browning Neoprene Wrapped Belt 95% Efficient - BB228
Part #:1088061
Catalog #:BB228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 229.4 | Material: | Neoprene |
| Outside Length/Diameter (in): | 231.2 in | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Diameter (in): | 231.2 in |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºC: | 60 °C |
| Section Size: | BB | Width (in): | 0.6563 in |
| Belt Series: | Gripbelt | Construction Type: | Classic |
General Specifications
| UPC: | 662289174287 | Weight: | 3.16 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 17.55 IN |
| Packaged Height: | 1.95 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

