Browning Neoprene Wrapped Belt 95% Efficient - BB240
Part #:1088079
Catalog #:BB240
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 241.4 |
| Belt Section: | BB | Material: | Neoprene |
| Outside Diameter (in): | 243.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 243.2 in | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Belt Series: | Gripbelt | Width (in): | 0.6563 in |
| Construction Type: | Classic | Section Size: | BB |
General Specifications
| UPC: | 662289204236 | Weight: | 3.04 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

