Browning Neoprene Wrapped Belt 95% Efficient - BB270
Part #:1088087
Catalog #:BB270
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | BB |
| Pitch Length: | 271.4 | Material: | Neoprene |
| Outside Length/Diameter (in): | 273.2 in | Product Type: | Wrapped Belt |
| Outside Diameter (in): | 273.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Width (in): | 0.6563 in | Construction Type: | Classic |
| Section Size: | BB | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289124268 | Weight: | 3.87 LB |
| Packaged Length: | 19.20 IN | Packaged Width: | 19.20 IN |
| Packaged Height: | 2.85 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

