Browning Neoprene Wrapped Belt 95% Efficient - BB300
Part #:1088103
Catalog #:BB300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 301.4 | Type: | Super Gripbelt V-Belts |
| Belt Section: | BB | Material: | Neoprene |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 303.2 in |
| Outside Diameter (in): | 303.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºC: | 60 °C |
| Section Size: | BB | Construction Type: | Classic |
| Width (in): | 0.6563 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289184316 | Weight: | 3.88 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

