Browning Neoprene Wrapped Belt 95% Efficient - CC85
Part #:1088129
Catalog #:CC85
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 89.2 | Belt Section: | CC |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Efficiency (%): | 0.95 | Outside Diameter (in): | 91.2 in |
| Outside Length/Diameter (in): | 91.2 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.875 in | Section Size: | CC |
| Belt Series: | Gripbelt | Construction Type: | Classic |
General Specifications
| UPC: | 662289164370 | Weight: | 2.04 LB |
| HTC: | 4010.34.3000 | Country of Origin: | Mexico |

