Browning Neoprene Wrapped Belt 95% Efficient - CC90
Part #:1088137
Catalog #:CC90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | CC | Pitch Length: | 94.2 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 96.2 in |
| Outside Length/Diameter (in): | 96.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Section Size: | CC | Width (in): | 0.875 in |
| Belt Series: | Gripbelt | Construction Type: | Classic |
General Specifications
| UPC: | 662289294305 | Weight: | 2.20 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 2.70 IN | HTC: | 4010.34.3000 |
| Country of Origin: | Mexico |

