Browning Neoprene Wrapped Belt 95% Efficient - CC96
Part #:1088145
Catalog #:CC96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 100.2 | Type: | Super Gripbelt V-Belts |
| Belt Section: | CC | Material: | Neoprene |
| Outside Length/Diameter (in): | 102.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Outside Diameter (in): | 102.2 in |
| Belt Series: | Gripbelt | Section Size: | CC |
| Construction Type: | Classic | Width (in): | 0.875 in |
General Specifications
| UPC: | 662289144327 | Weight: | 2.26 LB |
| HTC: | 4010.39.1000 | Country of Origin: | Mexico |

