Browning Neoprene Wrapped Belt 95% Efficient - CC144
Part #:1088202
Catalog #:CC144
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 148.2 |
| Belt Section: | CC | Material: | Neoprene |
| Outside Diameter (in): | 150.2 in | Outside Length/Diameter (in): | 150.2 in |
| Operating Temperature [Max] ºC: | 60 °C | Efficiency (%): | 0.95 |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Width (in): | 0.875 in | Construction Type: | Classic |
| Belt Series: | Gripbelt | Section Size: | CC |
General Specifications
| UPC: | 662289134410 | Weight: | 3.52 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 16.20 IN |
| Packaged Height: | 2.65 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

