Browning Neoprene Wrapped Belt 95% Efficient - CC158
Part #:1088210
Catalog #:CC158
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Belt Section: | CC |
| Pitch Length: | 162.2 | Material: | Neoprene |
| Outside Diameter (in): | 164.2 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Outside Length/Diameter (in): | 164.2 in |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºF: | 140 °F |
| Belt Series: | Gripbelt | Width (in): | 0.875 in |
| Section Size: | CC | Construction Type: | Classic |
General Specifications
| UPC: | 662289264445 | Weight: | 3.71 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

