Browning Neoprene Wrapped Belt 95% Efficient - CC162
Part #:1088228
Catalog #:CC162
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 166.2 |
| Belt Section: | CC | Material: | Neoprene |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºF: | 140 °F | Efficiency (%): | 0.95 |
| Outside Diameter (in): | 168.2 in | Outside Length/Diameter (in): | 168.2 in |
| Section Size: | CC | Construction Type: | Classic |
| Belt Series: | Gripbelt | Width (in): | 0.875 in |
General Specifications
| UPC: | 662289194476 | Weight: | 3.76 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

