Browning Neoprene Wrapped Belt 95% Efficient - CC173
Part #:1088236
Catalog #:CC173
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | CC | Type: | Super Gripbelt V-Belts |
| Pitch Length: | 177.2 | Material: | Neoprene |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 179.2 in |
| Outside Diameter (in): | 179.2 in | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.875 in | Section Size: | CC |
| Construction Type: | Classic | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289304400 | Weight: | 4.16 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

