Browning Neoprene Wrapped Belt 95% Efficient - CC195
Part #:1088251
Catalog #:CC195
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 199.2 | Type: | Super Gripbelt V-Belts |
| Belt Section: | CC | Material: | Neoprene |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºC: | 60 °C | Outside Diameter (in): | 201.2 in |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 201.2 in |
| Belt Series: | Gripbelt | Width (in): | 0.875 in |
| Section Size: | CC | Construction Type: | Classic |
General Specifications
| UPC: | 662289114450 | Weight: | 4.69 LB |
| Packaged Length: | 14.90 IN | Packaged Width: | 15.05 IN |
| Packaged Height: | 2.85 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

