Browning Neoprene Wrapped Belt 95% Efficient - CC300
Part #:1088293
Catalog #:CC300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | CC | Pitch Length: | 302.2 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Diameter (in): | 304.2 in | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Outside Length/Diameter (in): | 304.2 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Construction Type: | Classic | Section Size: | CC |
| Width (in): | 0.875 in | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289124497 | Weight: | 7.20 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

