Browning Neoprene Wrapped Belt 95% Efficient - CC330
Part #:1088301
Catalog #:CC330
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 332.2 | Belt Section: | CC |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Diameter (in): | 334.2 in | Outside Length/Diameter (in): | 334.2 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.875 in | Belt Series: | Gripbelt |
| Construction Type: | Classic | Section Size: | CC |
General Specifications
| UPC: | 662289254514 | Weight: | 7.90 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

