Browning Neoprene Wrapped Belt 95% Efficient - CC360
Part #:1088319
Catalog #:CC360
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 362.2 | Type: | Double V Gripbelt V-Belts |
| Belt Section: | CC | Material: | Neoprene |
| Efficiency (%): | 0.95 | Outside Length/Diameter (in): | 364.2 in |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | Wrapped Belt |
| Outside Diameter (in): | 364.2 in | Operating Temperature [Max] ºF: | 140 °F |
| Section Size: | C | Reinforcing cord material: | Polyester |
| Number of Ribs: | 1 | Height: | 0.688 |
| Width (in): | 0.875 in | Standards met: | ARPM IP-20 |
| Construction Type: | Wrapped | Belt Series: | Classical Series - Inch |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
General Specifications
| UPC: | 662289184545 | Weight: | 8.62 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

