Browning Neoprene Wrapped Belt 95% Efficient - 8V2240
Part #:1102763
Catalog #:8V2240
KEY FEATURES
- Browning 358 Wrapped Belts are constructed of Neoprene material wrapped top and botttom; operating temperature range of -30F to 140F degrees.
- More horsepower in less space - Browning 358 Belts provide more horsepower in the same span than conventional ABC Belts. This enables you to reduce drive cost.
- Greater Horsepower allows for smaller drive sheaves - Using 358 Belts can allow for smaller drive components while still meeting the drive requirements , thus lowering the overall drive cost.
- Close Belt tolerance - Browning Belts offer the "Code 1" Match belt system on all classical and "358" Belts, allowing easy selection of just one match number for each belt size. This ensures tighter than RMA standards.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 8V | Type: | 358 Gripbelt |
| Material: | Neoprene | Outside Length/Diameter (in): | 224 in |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length (in): | 224 in |
| Product Type: | Wrapped Belt | Efficiency (%): | 0.95 |
| Operating Temperature [Max] ºC: | 60 °C | Pitch Length: | 224 |
General Specifications
| UPC: | 662289107858 | Weight: | 7.67 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 5.35 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

