Browning Neoprene Wrapped Belt 95% Efficient - BB83
Part #:3432838
Catalog #:BB83
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Pitch Length: | 85.9 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Diameter (in): | 87.7 in | Operating Temperature [Max] ºC: | 60 °C |
| Product Type: | Wrapped Belt | Operating Temperature [Max] ºF: | 140 °F |
| Outside Length/Diameter (in): | 87.7 in | Efficiency (%): | 0.95 |
| Section Size: | BB | Belt Series: | Gripbelt |
| Construction Type: | Classic | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289037032 | Weight: | 1.15 LB |
| HTC: | 4010.34.3000 | Country of Origin: | Mexico |

