Browning Neoprene Wrapped Belt 95% Efficient - BB108
Part #:3432846
Catalog #:BB108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Super Gripbelt V-Belts | Pitch Length: | 110.9 |
| Belt Section: | BB | Material: | Neoprene |
| Efficiency (%): | 0.95 | Product Type: | Wrapped Belt |
| Operating Temperature [Max] ºF: | 140 °F | Outside Length/Diameter (in): | 112.7 in |
| Outside Diameter (in): | 112.7 in | Operating Temperature [Max] ºC: | 60 °C |
| Construction Type: | Classic | Belt Series: | Gripbelt |
| Section Size: | BB | Width (in): | 0.6563 in |
General Specifications
| UPC: | 662289037018 | Weight: | 1.50 LB |
| HTC: | 4010.39.1000 | Country of Origin: | United States of America |

