Browning Neoprene Wrapped Belt 95% Efficient - BB168
Part #:3432853
Catalog #:BB168
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | BB | Pitch Length: | 170.9 |
| Type: | Super Gripbelt V-Belts | Material: | Neoprene |
| Outside Length/Diameter (in): | 172.7 in | Outside Diameter (in): | 172.7 in |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | Wrapped Belt |
| Efficiency (%): | 0.95 | Operating Temperature [Max] ºC: | 60 °C |
| Construction Type: | Classic | Section Size: | BB |
| Band Type: | Belt with Ends Joined | Width (in): | 0.6563 in |
| Standards met: | RMA/MPTA IP-20 | Belt Series: | Gripbelt |
General Specifications
| UPC: | 662289037025 | Weight: | 2.31 LB |
| Packaged Length: | 18.65 IN | Packaged Width: | 19.75 IN |
| Packaged Height: | 2.05 IN | HTC: | 4010.39.1000 |
| Country of Origin: | United States of America |

