Browning Rubber FHP Belt - 2L160
Part #:1093582
Catalog #:2L160
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 15.6 | Belt Section: | 2L |
| Band Type: | Belt with Ends Joined | Belt Series: | FHP Belts |
| Reinforcing cord material: | Cotton | Section Size: | L |
| Color: | Black | Standards met: | RMA |
| Construction Type: | Wrapped | Material: | Rubber |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.28125 |
| Outside Length/Diameter (in): | 16 in | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Overall Width (in): | 0.28125 in |
| Width (in): | 0.2813 in |
General Specifications
| UPC: | 662289114795 | Weight: | 0.04 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

