Browning Rubber FHP Belt - 2L200
Part #:1093608
Catalog #:2L200
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 2L | Pitch Length: | 19.6 |
| Color: | Black | Section Size: | L |
| Reinforcing cord material: | Cotton | Belt Series: | FHP Belts |
| Material: | Rubber | Band Type: | Belt with Ends Joined |
| Construction Type: | Wrapped | Standards met: | RMA |
| Cross Section: | 0.28126 | Overall Width (in): | 0.28125 in |
| Operating Temperature [Max] ºC: | 60 °C | Operating Temperature [Max] ºF: | 140 °F |
| Product Type: | FHP Belt | Outside Length/Diameter (in): | 20 in |
| Width (in): | 0.2813 in |
General Specifications
| UPC: | 662289174843 | Weight: | 0.05 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 0.55 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

