Browning Rubber FHP Belt - 2L240
Part #:1093624
Catalog #:2L240
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 23.6 | Belt Section: | 2L |
| Material: | Rubber | Construction Type: | Wrapped |
| Band Type: | Belt with Ends Joined | Standards met: | RMA |
| Section Size: | L | Belt Series: | FHP Belts |
| Color: | Black | Reinforcing cord material: | Cotton |
| Overall Width (in): | 0.28125 in | Outside Length/Diameter (in): | 24 in |
| Operating Temperature [Max] ºC: | 60 °C | Cross Section: | 0.28128 |
| Operating Temperature [Max] ºF: | 140 °F | Product Type: | FHP Belt |
| Width (in): | 0.2813 in |
General Specifications
| UPC: | 662289124800 | Weight: | 0.48 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 10.45 IN |
| Packaged Height: | 0.45 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

