Browning Rubber FHP Belt - 2L320
Part #:1093665
Catalog #:2L320
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Length: | 31.6 | Belt Section: | 2L |
| Construction Type: | Wrapped | Reinforcing cord material: | Polyester |
| Standards met: | ARPM IP-23 | Belt Series: | FHP Belts |
| Color: | Black | Section Size: | 2L |
| Material: | Rubber | Cross Section: | 0.28131 |
| Operating Temperature [Max] ºC: | 60 °C | Product Type: | FHP Belt |
| Outside Length/Diameter (in): | 32 in | Operating Temperature [Max] ºF: | 140 °F |
| Overall Width (in): | 0.28125 in | Width (in): | 0.25 in |
| Resistance Features: | Oil & Chemical per ARPM IP-3-2, Static Dissipating per ARPM IP-3-3 | Operating Temperature Range: | -32 to +140 °F |
| Part Height: | .156 |
General Specifications
| UPC: | 662289164837 | Weight: | 0.07 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 13.85 IN |
| Packaged Height: | 0.45 IN | HTC: | 4010.32.3000 |
| Country of Origin: | Mexico |

