Browning Rubber FHP Belt - 3L150
Part #:1093731
Catalog #:3L150
KEY FEATURES
- Wrapped construction - Browning offers a full line of wrapped FHP Belts which provides smooth quiet operation. Wrapped FHP Belts are more tolerant to slipping and misalignment than Raw Edge Belts.
- The best features of notched and wrapped belts. Designed for small sheave applications - Browning FHP Belts are formulated for maximum flexibility for use in small diameter sheaves.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Belt Section: | 3L | Pitch Length: | 14.3 |
| Material: | Rubber | Belt Series: | FHP Belts |
| Reinforcing cord material: | Cotton | Band Type: | Belt with Ends Joined |
| Section Size: | L | Standards met: | RMA |
| Color: | Black | Construction Type: | Wrapped |
| Outside Length/Diameter (in): | 15 in | Operating Temperature [Max] ºF: | 140 °F |
| Overall Width (in): | 0.375 in | Product Type: | FHP Belt |
| Cross Section: | 0.375 | Operating Temperature [Max] ºC: | 60 °C |
| Width (in): | 0.375 in |
General Specifications
| UPC: | 662289284924 | Weight: | 0.48 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.60 IN | HTC: | 4010.39.1000 |
| Country of Origin: | Mexico |

